Welcome to Delta Group
12 May 2008, users online
Delta Group Home
Site Map
Delta Worldwide
---Please Select Country---
-- Taiwan
-- Japan
-- Thailand
-- India
-- Europe
About Delta Group
Press Releases
Products & Services
Contact Us
Delta Overview
Message from the Chairman
Milestones
Global Operations
Awards and Recognition
Valued Partners
Site Map
Contact Us
News
Awards
Announcements
Power Management
Display Solutions
Components
Industrial Automation
Automotive Electronics
Networking
About Delta Group
Delta Overview
Message from the Chairman
Milestones
Global Operations
Awards and Recognition
Valued Partners
Site Map
Contact Us
Delta Group Links
Delta Electronics, Inc.
Delta Networks, Inc.
Cyntec Co., Ltd.
Delta Electronics (Thailand) Public Company Ltd.
Delta Electronics Foundation
DelSolar Co., Ltd.
Home
>
About Delta
>
Milestones
2007
Rated A+ in Information Transparency and Disclosure by the Securities and Futures Institute (SFI)
Received Nortel's Supplier of the Year Award
Received Excellence in Corporate Social Responsibility Award from CommonWealth magazine
Received Global Views' Annual CSR Award for the third consecutive year (2004-2006)
Received Intel's Preferred Quality Supplier Award
Opened a new plant in Slovakia
Delta Networks went public on the Stock Exchange of Hong Kong
2006
Received Microsoft's Premier Vendor Award for the third consecutive year (2004-2006)
Received SONY's Special Recognition for Quality Award
Delta Electronics and Chi Mei Optoelectronics (CMO) announce joint venture: Delta-CMO Optoelectronics Company
Rated A in Information Transparency and Disclosure by the Securities and Futures Institute (SFI)
Rated as one of Taiwan's Top 50 corporations by Standard & Poor's
Delta Electronics' Tainan Plant awarded Taiwan's first Gold-rated Green Building Certificate
Received the Most Admired Company award from CommonWealth Magazine for 5 consecutive years
Received Supplier of the Year Award from Fujitsu-Siemens
Consolidated Annual Revenues Exceeded NT$100 billion for the first time. 2006 Consolidated Sales Revenues Totaled NT$105.216 billion
2005
Donated NT$10 million to Tsunami Relief
Received the "Business Headquarters of Enterprise Certificate" from the Bureau of Industry, Ministry of Economic Affairs
Recognized as World's number 1 in power supplies for the second consecutive year
Rated World's No. 1 in Power Supplies for the second consecutive year
Opened Taiwan's first Green Factory in Tainan
Received Global Views Magazine's first Corporate Social Responsibility Award
Delta Electronics' Chairman Bruce Cheng endowed National Central University with NT$ 200 million for a "Green" optics and photonics building
Delta's 2005 CSR Report went online
Received Vendor Awards from Siemens Communications, Inventec, and SONY
2004
DelSolar Co. established in Hsinchu Science-Based Industrial Park
Received Best Corporate Governance Award from The Asset magazine
Delta's 56" DLP Rear Projection Television received National Gold Award of Excellence
Received "Supplier of the Year" from HP, Cisco Systems, and Microsoft
2003
Ranked number 1 in worldwide merchant power supply sales in 2002 (Micro-Tech Consultants)
Acquired Ascom Energy Systems (AES), a leading European company in telecom power systems
Received Vendor Awards from NEC, LG, Rockwell, Intel, and Samsung
2002
Delta's Wujiang Plants received TL-9000 certification
Introduced 42" DLP rear projection television
Received Vendor Awards from Intel, Sony, Microsoft, LG, Fujitsu, Siemens and IBM
2001
Delta Networks moved to Taoyuan Plant
Received Vendor Awards from HP, Hitachi, Intel and LG
Delta's Wujiang Plant began operations
Cyntec went public on the Taiwan Stock Exchange
The second Chungli plant completed
Copyright © 2007 Delta Electronics, Inc. All Rights Reserved.