中文頁面

Delta 8K Theater

Welcome to Delta’s 8K Theater! We we’d like to invite you to a smart, comfortable and energy-saving theater for a new immersive 8K projection experience. Be the first to catch the latest products from Innergie and Vivitek at the souvenir shop beside the theater, and don’t miss the highly recommended Theater Café!

Taipei Nangang Exhibition Center, Hall 1 Booth M0110

May 28 – 31  9:30 AM – 5:30 PM   /   June 1  9:30 AM – 4:00 PM

 

Delta 8K Theater

8K High Resolution Projector

 

Delta’s INSIGHT Laser 8K projector provides a seamless, industry-leading 33-megapixel resolution image, made it especially for public viewing, broadcasting, planetarium, simulation and visualization applications.

Building Automation Solution

 

1. Tunable White Lighting

Versa is a DALI luminaire, it can simulate daylight when the DALI system and sensors are installed for an excellent lighting experience.

 

2. UNOsolution

The UNOsolution Indoor Environment Quality Solution employs an IoT structure along with cloud technology to integrate the indoor environment sensor (UNOsense), indoor air conditioning unit (UNOac), high-efficiency Energy Recovery Ventilation unit (UNOerv), and cloud services (UNOcloud) to solve indoor air quality and energy management issues.

 

3. UNOsense

The UNOsense solution constantly senses indoor conditions both night and day and can learn from anyone who wants to create a desirable environment. You and the administrator will be amazed by how easy it is to create a more friendly environment.

 

4. Smart Fisheye Camera

FE9391-EV features a detailed 12-Megapixel CMOS sensor which guaran­tees superb image quality. Utilizing the latest panomorph lens technology with zero blind spots, this camera is able to provide comprehensive coverage of open areas.

 

5. Stereo Counting Camera

SC8131 is a stereo counting camera, armed with VIVOTEK’s 3D Depth Technology. It generates data information such as people counting, flow path tracking that applied to in store layout improvement, promotional evaluation, staff planning, and the control of services times.

 

6. Astra Ultra Wide-angle Indoor

The Astra indoor projector light adopts an asymmetric lens design, providing a high uniformity lighting effect, elevating the recognition of the object to achieve an excellent lighting experience.

 

 

7. Smart Demographic Identification Technology

Statistics on the gender and age distribution of theater patrons can reduce labor costs and provide data to adjust theater venues and advertising arrangements, and improve overall operational efficiency.

 

8. enteliWEB Building Management Software

A comprehensive enterprise-level facility and energy management platform with an intuitive user interface for customizable interactive dashboards. This web-based intelligent building management platform connects all the electromechanical infrastructure in the building and implements integrated building management and control, multi-site engineering, and energy analysis.

 

 

 

 

Data Center Solution

 

Delta InfraSuite Data Center Infrastructure Solutions feature modularity, manageability, agility, efficiency and reliability. It support customers in building green data centers that use less than 75% of the energy consumed by typical current data centers.

Microgrid

EV Charging Solution

 

1. EV Charger / AC Mini Plus

AC Mini Plus is a future-proof 7kW electric vehicle supply equipment coming with communication and authentication functions. By integrating with OCPP backend system, it provides a charging solutions for various application.

 

2. V2H / V2B / V2G Charger

Vehicle to Home / Building / Grid charger provides bi-directional charge and discharge power conversion for electric vehicle (EV).  Together with energy management system, V2H / V2B / V2G charger can make EV not only a mobile energy storage but also a energy source, meanwhile realizing both smart charging for saving electricity bill and grid services for earning money.

 

3. EV Charger / AC Mini

A compact and stylish EV charger compliant with global charging standards, can adapt to indoor and outdoor environments. By integrating with Site Management System, it provides an ideal charging solution for parking, residential and workplace applications.

 

Renewable Energy System

 

1. PV Inverter / H5A

H5A single phase solar inverter is designed for residential PV applications where maximum versatility and profitability are important. With maximum efficiency up to 98.3%, optimum yield from the PV plant is ensured from the device.

 

2. PV Inverter / M70A

Delta M70A is able to reach 98.7% peak efficiency, 98.4% Euro-efficiency over converting PV energy. 6 sets of MPP allows more flexibility when design arrays are facing different directions while minimizing energy losses and maximizing higher yields.

 

 

Power Conditioning System

 

PCS 100kW is a bi-directional inverter for grid-tied and standalone operation. It can do peak shaving, load shifting, power backup, PV smoothing, and frequency regulation via energy management system, and support real power and reactive power to improve power quality.

Energy Storage System

 

ESS will support island operation in micro-grid mode; and grid ancillary services when grid-connected, such as load shifting, demand response, and peak shaving.

 

Smart Lighting Management Platform

 

Delta Smart Lighting Control System support multiple wireless telecom technologies to monitor and control the street lighting remotely. The operators could timely manage the field with dimming, power on/off scheduling and malfunction report and enhance energy saving and cost efficiency.

Delta Select

Consumer Power Solution

 

1. Innergie 60C Pro USB-C Power Adapter

This is the smallest 60W USB-C power adapter, with dimensions of just 3x3x6 cm. At 1/3 the size of most other adapters on the market, it's the smallest in its class, and can satisfy the charging needs of all USB-C devices, from laptops to mobile phones. A tiny space houses some of the most sophisticated technology we’ve ever developed, creating a deeply extraordinary structure whose enclosure and components are specifically designed for Innergie 60C Pro. Micro reduction techniques combined with a precision 3D placement configuration creates an advanced circuitry system that enables heat radiation and performs like no other charger available today.

 

2. Innergie 45H (Intl) USB-C Power Adapter

From laptops to smartphones, from USB to USB-C devices, from your home to your office, all you need is one Innergie 45H USB-C Power Adapter. Dual ports can share 45 watts and reconfigure the best power delivery while powering up.

 

3. Innergie 30D USB-C Car Charger

The Innergie 30D employs the exclusive temperature detector and InnerShield™ protection to sense and prevent overheating while charging in the car. With its special heat-resistant materials and the strongest structure design, you can enjoy safer journeys.

 

Vivitek Projector

 

1. DU7295Z

With impressively vivid colors and a high brightness of 9,000 ANSI lumens, the DU7295Z offers the next generation of advanced projection technology laser. Designed lamp-free, it provides a low cost of ownership, with minimal maintenance, and gives a stable, high-quality projection for up to 20,000 hours.

 

2. Qumi Z1H

The Qumi Z1H is300 lumens brightness. It also maintains the slimness and portability of the QUMI series in terms of size and weight. The Z1H built-in media playback. The device is easy to share and brief.

 

3. Qumi Z1V

The Qumi Z1V is a high-quality LED projector that is also a speaker. 250 lumens brightness. Up to 2 hours of continuous on-the-go with the built-in 8,000mAH battery.

 

4. QUMI Q3 Plus

Qumi Q3 Plus integrates battery and Bluetooth to make it easy to instantly switch on and enjoy a 2.6m/100” diagonal screen anywhere you want.

 

5. QUMI Q38

Qumi Q38 is a powerful, bright pocket-sized projector with integrated battery and Bluetooth, making it easy to instantly switch on and enjoy a 130” diagonal screen anywhere you want.

 

Interaction and Collaboration System

 

1. NovoTouch LK7530i

The NovoTouch LK7530i features an ultra-HD 4K 75” IPS backlit LED panel with simple to use wireless presentation and collaboration features.  Offering up to 20-point finger touch interactivity (10-point writing/20-point touch) for precise and easy navigation, the LK7530i is perfect for modern interactive meeting rooms and collaborative classroom learning activities.

 

 

2. Novo DS 4K

NovoDS4K is a true-4K digital signage player with excellent video processing as well as HTML rendering capabilities. It inherits NovoDS’ easy-to-use software features which allows users to generate signage content without the need of any programming skills. Its high-performance CPU delivers vividly dynamic content and enables interactive signage applications.

Indoor Air Quality Solution

 

1. Ventilation Fan with Edge-lit LED Light

This ventilation fan with edge-lit LED light is designed with innovative brushless DC motor for long life, low noise, and low power consumption.

 

2. Inline Fan with PM2.5 Removal Fiter

The inline fan with PM2.5 removal filter is featured with dual filter and airflow compensation control. With DC brushless motor design, the ventilation has low power consumption and low noise.

 

3. Wall-Mount Energy Recovery Ventilator with PM2.5 Removal Filter

Designed with DC brushless motor, the ventilation has low power consumption and low noise. It also has multiple safety protection and built-in HEPA filter,  providing clean and comfortable indoor air quality.

© 2019 Delta Electronics, Inc. All Rights Reserved.

Welcome to Delta’s 8K Theater! We we’d like to invite you to a smart, comfortable and energy-saving theater for a new immersive 8K projection experience. Be the first to catch the latest products from Innergie and Vivitek at the souvenir shop beside the theater, and don’t miss the highly recommended Theater Café!

中文頁面

Delta 8K Theater

Welcome to Delta’s 8K Theater! We we’d like to invite you to a smart, comfortable and energy-saving theater for a new immersive 8K projection experience. Be the first to catch the latest products from Innergie and Vivitek at the souvenir shop beside the theater, and don’t miss the highly recommended Theater Café!

Taipei Nangang Exhibition Center, Hall 1 Booth M0110

May 28 – 31  9:30 AM – 5:30 PM   /   June 1  9:30 AM – 4:00 PM

 

8K High Resolution Projector

 

Delta’s INSIGHT Laser 8K projector provides a seamless, industry-leading 33-megapixel resolution image, made it especially for public viewing, broadcasting, planetarium, simulation and visualization applications.

 

 

 

Building Automation Solution

 

1. Tunable White Lighting

Versa is a DALI luminaire, it can simulate daylight when the DALI system and sensors are installed for an excellent lighting experience.

 

2. UNOsolution

The UNOsolution Indoor Environment Quality Solution employs an IoT structure along with cloud technology to integrate the indoor environment sensor (UNOsense), indoor air conditioning unit (UNOac), high-efficiency Energy Recovery Ventilation unit (UNOerv), and cloud services (UNOcloud) to solve indoor air quality and energy management issues.

 

3. UNOsense

The UNOsense solution constantly senses indoor conditions both night and day and can learn from anyone who wants to create a desirable environment. You and the administrator will be amazed by how easy it is to create a more friendly environment.

 

4. Smart Fisheye Camera

FE9391-EV features a detailed 12-Megapixel CMOS sensor which guaran­tees superb image quality. Utilizing the latest panomorph lens technology with zero blind spots, this camera is able to provide comprehensive coverage of open areas.

 

 

 

5. Stereo Counting Camera

SC8131 is a stereo counting camera, armed with VIVOTEK’s 3D Depth Technology. It generates data information such as people counting, flow path tracking that applied to in store layout improvement, promotional evaluation, staff planning, and the control of services times.

 

6. Astra Ultra Wide-angle Indoor

The Astra indoor projector light adopts an asymmetric lens design, providing a high uniformity lighting effect, elevating the recognition of the object to achieve an excellent lighting experience.

 

 

 

7. Smart Demographic Identification Technology

Statistics on the gender and age distribution of theater patrons can reduce labor costs and provide data to adjust theater venues and advertising arrangements, and improve overall operational efficiency.

 

8. enteliWEB Building Management Software

A comprehensive enterprise-level facility and energy management platform with an intuitive user interface for customizable interactive dashboards. This web-based intelligent building management platform connects all the electromechanical infrastructure in the building and implements integrated building management and control, multi-site engineering, and energy analysis.

 

 

 

Data Center Solution

 

Delta InfraSuite Data Center Infrastructure Solutions feature modularity, manageability, agility, efficiency and reliability. It support customers in building green data centers that use less than 75% of the energy consumed by typical current data centers.

 

 

 

EV Charging Solution

 

1. EV Charger / AC Mini Plus

AC Mini Plus is a future-proof 7kW electric vehicle supply equipment coming with communication and authentication functions. By integrating with OCPP backend system, it provides a charging solutions for various application.

 

2. V2H / V2B / V2G Charger

Vehicle to Home / Building / Grid charger provides bi-directional charge and discharge power conversion for electric vehicle (EV).  Together with energy management system, V2H / V2B / V2G charger can make EV not only a mobile energy storage but also a energy source, meanwhile realizing both smart charging for saving electricity bill and grid services for earning money.

 

 

 

3. EV Charger / AC Mini

A compact and stylish EV charger compliant with global charging standards, can adapt to indoor and outdoor environments. By integrating with Site Management System, it provides an ideal charging solution for parking, residential and workplace applications.

 

 

 

Renewable Energy System

 

1. PV Inverter / H5A

H5A single phase solar inverter is designed for residential PV applications where maximum versatility and profitability are important. With maximum efficiency up to 98.3%, optimum yield from the PV plant is ensured from the device.

 

2. PV Inverter / M70A

Delta M70A is able to reach 98.7% peak efficiency, 98.4% Euro-efficiency over converting PV energy. 6 sets of MPP allows more flexibility when design arrays are facing different directions while minimizing energy losses and maximizing higher yields.

 

 

 

Power Conditioning System

 

PCS 100kW is a bi-directional inverter for grid-tied and standalone operation. It can do peak shaving, load shifting, power backup, PV smoothing, and frequency regulation via energy management system, and support real power and reactive power to improve power quality.

 

 

 

Energy Storage System

 

ESS will support island operation in micro-grid mode; and grid ancillary services when grid-connected, such as load shifting, demand response, and peak shaving.

 

 

 

Smart Lighting Management Platform

 

Delta Smart Lighting Control System support multiple wireless telecom technologies to monitor and control the street lighting remotely. The operators could timely manage the field with dimming, power on/off scheduling and malfunction report and enhance energy saving and cost efficiency.

 

 

Consumer Power Solution

 

1. Innergie 60C Pro USB-C Power Adapter

This is the smallest 60W USB-C power adapter, with dimensions of just 3x3x6 cm. At 1/3 the size of most other adapters on the market, it's the smallest in its class, and can satisfy the charging needs of all USB-C devices, from laptops to mobile phones. A tiny space houses some of the most sophisticated technology we’ve ever developed, creating a deeply extraordinary structure whose enclosure and components are specifically designed for Innergie 60C Pro. Micro reduction techniques combined with a precision 3D placement configuration creates an advanced circuitry system that enables heat radiation and performs like no other charger available today.

 

2. Innergie 45H (Intl) USB-C Power Adapter

From laptops to smartphones, from USB to USB-C devices, from your home to your office, all you need is one Innergie 45H USB-C Power Adapter. Dual ports can share 45 watts and reconfigure the best power delivery while powering up.

 

3. Innergie 30D USB-C Car Charger

The Innergie 30D employs the exclusive temperature detector and InnerShield™ protection to sense and prevent overheating while charging in the car. With its special heat-resistant materials and the strongest structure design, you can enjoy safer journeys.

 

 

 

Vivitek Projector

 

1. DU7295Z

With impressively vivid colors and a high brightness of 9,000 ANSI lumens, the DU7295Z offers the next generation of advanced projection technology laser. Designed lamp-free, it provides a low cost of ownership, with minimal maintenance, and gives a stable, high-quality projection for up to 20,000 hours.

 

2. Qumi Z1H

The Qumi Z1H is300 lumens brightness. It also maintains the slimness and portability of the QUMI series in terms of size and weight. The Z1H built-in media playback. The device is easy to share and brief.

 

3. Qumi Z1V

The Qumi Z1V is a high-quality LED projector that is also a speaker. 250 lumens brightness. Up to 2 hours of continuous on-the-go with the built-in 8,000mAH battery.

 

4. Qumi Q3 Plus

Qumi Q3 Plus integrates battery and Bluetooth to make it easy to instantly switch on and enjoy a 2.6m/100” diagonal screen anywhere you want.

 

5. Qumi Q38

Qumi Q38 is a powerful, bright pocket-sized projector with integrated battery and Bluetooth, making it easy to instantly switch on and enjoy a 130” diagonal screen anywhere you want.

 

 

 

Interaction and Collaboration System

 

1. NovoTouch LK7530i

The NovoTouch LK7530i features an ultra-HD 4K 75” IPS backlit LED panel with simple to use wireless presentation and collaboration features.  Offering up to 20-point finger touch interactivity (10-point writing/20-point touch) for precise and easy navigation, the LK7530i is perfect for modern interactive meeting rooms and collaborative classroom learning activities.

 

 

 

2. Novo DS 4K

NovoDS4K is a true-4K digital signage player with excellent video processing as well as HTML rendering capabilities. It inherits NovoDS’ easy-to-use software features which allows users to generate signage content without the need of any programming skills. Its high-performance CPU delivers vividly dynamic content and enables interactive signage applications.

 

 

 

Indoor Air Quality Solution

 

1. Ventilation Fan with Edge-lit LED Light

This ventilation fan with edge-lit LED light is designed with innovative brushless DC motor for long life, low noise, and low power consumption.

 

2. Inline Fan with PM2.5 Removal Fiter

The inline fan with PM2.5 removal filter is featured with dual filter and airflow compensation control. With DC brushless motor design, the ventilation has low power consumption and low noise.

 

 

 

3. Wall-Mount Energy Recovery Ventilator with PM2.5 Removal Filter

Designed with DC brushless motor, the ventilation has low power consumption and low noise. It also has multiple safety protection and built-in HEPA filter,  providing clean and comfortable indoor air quality.

 

中文頁面

Delta 8K Theater

Welcome to Delta’s 8K Theater! We we’d like to invite you to a smart, comfortable and energy-saving theater for a new immersive 8K projection experience. Be the first to catch the latest products from Innergie and Vivitek at the souvenir shop beside the theater, and don’t miss the highly recommended Theater Café!

Taipei Nangang Exhibition Center, Hall 1 Booth M0110

May 28 – 31  9:30 AM – 5:30 PM   /   June 1  9:30 AM – 4:00 PM

Delta 8K Theater

 

8K High Resolution Projector

 

Delta’s INSIGHT Laser 8K projector provides a seamless, industry-leading 33-megapixel resolution image, made it especially for public viewing, broadcasting, planetarium, simulation and visualization applications.

 

 

 

Building Automation Solution

 

1. Tunable White Lighting

Versa is a DALI luminaire, it can simulate daylight when the DALI system and sensors are installed for an excellent lighting experience.

 

2. UNOsolution

The UNOsolution Indoor Environment Quality Solution employs an IoT structure along with cloud technology to integrate the indoor environment sensor (UNOsense), indoor air conditioning unit (UNOac), high-efficiency Energy Recovery Ventilation unit (UNOerv), and cloud services (UNOcloud) to solve indoor air quality and energy management issues.

 

3. UNOsense

The UNOsense solution constantly senses indoor conditions both night and day and can learn from anyone who wants to create a desirable environment. You and the administrator will be amazed by how easy it is to create a more friendly environment.

 

4. Smart Fisheye Camera

FE9391-EV features a detailed 12-Megapixel CMOS sensor which guaran­tees superb image quality. Utilizing the latest panomorph lens technology with zero blind spots, this camera is able to provide comprehensive coverage of open areas.

 

 

 

5. Stereo Counting Camera

SC8131 is a stereo counting camera, armed with VIVOTEK’s 3D Depth Technology. It generates data information such as people counting, flow path tracking that applied to in store layout improvement, promotional evaluation, staff planning, and the control of services times.

 

6. Astra Ultra Wide-angle Indoor

The Astra indoor projector light adopts an asymmetric lens design, providing a high uniformity lighting effect, elevating the recognition of the object to achieve an excellent lighting experience.

 

 

 

7. Smart Demographic Identification Technology

Statistics on the gender and age distribution of theater patrons can reduce labor costs and provide data to adjust theater venues and advertising arrangements, and improve overall operational efficiency.

 

8. enteliWEB Building Management Software

A comprehensive enterprise-level facility and energy management platform with an intuitive user interface for customizable interactive dashboards. This web-based intelligent building management platform connects all the electromechanical infrastructure in the building and implements integrated building management and control, multi-site engineering, and energy analysis.

 

 

 

Data Center Solution

 

Delta InfraSuite Data Center Infrastructure Solutions feature modularity, manageability, agility, efficiency and reliability. It support customers in building green data centers that use less than 75% of the energy consumed by typical current data centers.

 

 

Microgrid

 

EV Charging Solution

 

1. EV Charger / AC Mini Plus

AC Mini Plus is a future-proof 7kW electric vehicle supply equipment coming with communication and authentication functions. By integrating with OCPP backend system, it provides a charging solutions for various application.

 

2. V2H / V2B / V2G Charger

Vehicle to Home / Building / Grid charger provides bi-directional charge and discharge power conversion for electric vehicle (EV).  Together with energy management system, V2H / V2B / V2G charger can make EV not only a mobile energy storage but also a energy source, meanwhile realizing both smart charging for saving electricity bill and grid services for earning money.

 

 

 

3. EV Charger / AC Mini

A compact and stylish EV charger compliant with global charging standards, can adapt to indoor and outdoor environments. By integrating with Site Management System, it provides an ideal charging solution for parking, residential and workplace applications.

 

 

 

Renewable Energy System

 

1. PV Inverter / H5A

H5A single phase solar inverter is designed for residential PV applications where maximum versatility and profitability are important. With maximum efficiency up to 98.3%, optimum yield from the PV plant is ensured from the device.

 

2. PV Inverter / M70A

Delta M70A is able to reach 98.7% peak efficiency, 98.4% Euro-efficiency over converting PV energy. 6 sets of MPP allows more flexibility when design arrays are facing different directions while minimizing energy losses and maximizing higher yields.

 

 

 

Power Conditioning System

 

PCS 100kW is a bi-directional inverter for grid-tied and standalone operation. It can do peak shaving, load shifting, power backup, PV smoothing, and frequency regulation via energy management system, and support real power and reactive power to improve power quality.

 

 

 

Energy Storage System

 

ESS will support island operation in micro-grid mode; and grid ancillary services when grid-connected, such as load shifting, demand response, and peak shaving.

 

 

 

Smart Lighting Management Platform

 

Delta Smart Lighting Control System support multiple wireless telecom technologies to monitor and control the street lighting remotely. The operators could timely manage the field with dimming, power on/off scheduling and malfunction report and enhance energy saving and cost efficiency.

 

 

Delta Select

 

Consumer Power Solution

 

1. Innergie 60C Pro USB-C Power Adapter

This is the smallest 60W USB-C power adapter, with dimensions of just 3x3x6 cm. At 1/3 the size of most other adapters on the market, it's the smallest in its class, and can satisfy the charging needs of all USB-C devices, from laptops to mobile phones. A tiny space houses some of the most sophisticated technology we’ve ever developed, creating a deeply extraordinary structure whose enclosure and components are specifically designed for Innergie 60C Pro. Micro reduction techniques combined with a precision 3D placement configuration creates an advanced circuitry system that enables heat radiation and performs like no other charger available today.

 

2. Innergie 45H (Intl) USB-C Power Adapter

From laptops to smartphones, from USB to USB-C devices, from your home to your office, all you need is one Innergie 45H USB-C Power Adapter. Dual ports can share 45 watts and reconfigure the best power delivery while powering up.

 

3. Innergie 30D USB-C Car Charger

The Innergie 30D employs the exclusive temperature detector and InnerShield™ protection to sense and prevent overheating while charging in the car. With its special heat-resistant materials and the strongest structure design, you can enjoy safer journeys.

 

 

 

Vivitek Projector

 

1. DU7295Z

With impressively vivid colors and a high brightness of 9,000 ANSI lumens, the DU7295Z offers the next generation of advanced projection technology laser. Designed lamp-free, it provides a low cost of ownership, with minimal maintenance, and gives a stable, high-quality projection for up to 20,000 hours.

 

2. Qumi Z1H

The Qumi Z1H is300 lumens brightness. It also maintains the slimness and portability of the QUMI series in terms of size and weight. The Z1H built-in media playback. The device is easy to share and brief.

 

3. Qumi Z1V

The Qumi Z1V is a high-quality LED projector that is also a speaker. 250 lumens brightness. Up to 2 hours of continuous on-the-go with the built-in 8,000mAH battery.

 

4. Qumi Q3 Plus

Qumi Q3 Plus integrates battery and Bluetooth to make it easy to instantly switch on and enjoy a 2.6m/100” diagonal screen anywhere you want.

 

5. Qumi Q38

Qumi Q38 is a powerful, bright pocket-sized projector with integrated battery and Bluetooth, making it easy to instantly switch on and enjoy a 130” diagonal screen anywhere you want.

 

 

 

Interaction and Collaboration System

 

1. NovoTouch LK7530i

The NovoTouch LK7530i features an ultra-HD 4K 75” IPS backlit LED panel with simple to use wireless presentation and collaboration features.  Offering up to 20-point finger touch interactivity (10-point writing/20-point touch) for precise and easy navigation, the LK7530i is perfect for modern interactive meeting rooms and collaborative classroom learning activities.

 

 

 

2. Novo DS 4K

NovoDS4K is a true-4K digital signage player with excellent video processing as well as HTML rendering capabilities. It inherits NovoDS’ easy-to-use software features which allows users to generate signage content without the need of any programming skills. Its high-performance CPU delivers vividly dynamic content and enables interactive signage applications.

 

 

 

Indoor Air Quality Solution

 

1. Ventilation Fan with Edge-lit LED Light

This ventilation fan with edge-lit LED light is designed with innovative brushless DC motor for long life, low noise, and low power consumption.

 

2. Inline Fan with PM2.5 Removal Fiter

The inline fan with PM2.5 removal filter is featured with dual filter and airflow compensation control. With DC brushless motor design, the ventilation has low power consumption and low noise.

 

 

 

3. Wall-Mount Energy Recovery Ventilator with PM2.5 Removal Filter

Designed with DC brushless motor, the ventilation has low power consumption and low noise. It also has multiple safety protection and built-in HEPA filter,  providing clean and comfortable indoor air quality.

 

 

© 2019 Delta Electronics, Inc. All Rights Reserved.

中文頁面

Delta 8K Theater

Welcome to Delta’s 8K Theater! We we’d like to invite you to a smart, comfortable and energy-saving theater for a new immersive 8K projection experience. Be the first to catch the latest products from Innergie and Vivitek at the souvenir shop beside the theater, and don’t miss the highly recommended Theater Café!

Taipei Nangang Exhibition Center, Hall 1 Booth M0110

May 28–31  9:30 AM – 5:30 PM   /   June 1  9:30 AM – 4:00 PM

Delta 8K Theater

 

8K High Resolution Projector

 

Delta’s INSIGHT Laser 8K projector provides a seamless, industry-leading 33-megapixel resolution image, made it especially for public viewing, broadcasting, planetarium, simulation and visualization applications.

 

 

 

Building Automation Solution

 

1. Tunable White Lighting

Versa is a DALI luminaire, it can simulate daylight when the DALI system and sensors are installed for an excellent lighting experience.

 

2. UNOsolution

The UNOsolution Indoor Environment Quality Solution employs an IoT structure along with cloud technology to integrate the indoor environment sensor (UNOsense), indoor air conditioning unit (UNOac), high-efficiency Energy Recovery Ventilation unit (UNOerv), and cloud services (UNOcloud) to solve indoor air quality and energy management issues.

 

3. UNOsense

The UNOsense solution constantly senses indoor conditions both night and day and can learn from anyone who wants to create a desirable environment. You and the administrator will be amazed by how easy it is to create a more friendly environment.

 

4. Smart Fisheye Camera

FE9391-EV features a detailed 12-Megapixel CMOS sensor which guaran­tees superb image quality. Utilizing the latest panomorph lens technology with zero blind spots, this camera is able to provide comprehensive coverage of open areas.

 

 

 

5. Stereo Counting Camera

SC8131 is a stereo counting camera, armed with VIVOTEK’s 3D Depth Technology. It generates data information such as people counting, flow path tracking that applied to in store layout improvement, promotional evaluation, staff planning, and the control of services times.

 

6. Astra Ultra Wide-angle Indoor

The Astra indoor projector light adopts an asymmetric lens design, providing a high uniformity lighting effect, elevating the recognition of the object to achieve an excellent lighting experience.

 

 

 

7. Smart Demographic Identification Technology

Statistics on the gender and age distribution of theater patrons can reduce labor costs and provide data to adjust theater venues and advertising arrangements, and improve overall operational efficiency.

 

8. enteliWEB Building Management Software

A comprehensive enterprise-level facility and energy management platform with an intuitive user interface for customizable interactive dashboards. This web-based intelligent building management platform connects all the electromechanical infrastructure in the building and implements integrated building management and control, multi-site engineering, and energy analysis.

 

 

 

Data Center Solution

 

Delta InfraSuite Data Center Infrastructure Solutions feature modularity, manageability, agility, efficiency and reliability. It support customers in building green data centers that use less than 75% of the energy consumed by typical current data centers.

 

 

Microgrid

 

EV Charging Solution

 

1. EV Charger / AC Mini Plus

AC Mini Plus is a future-proof 7kW electric vehicle supply equipment coming with communication and authentication functions. By integrating with OCPP backend system, it provides a charging solutions for various application.

 

2. V2H / V2B / V2G Charger

Vehicle to Home / Building / Grid charger provides bi-directional charge and discharge power conversion for electric vehicle (EV).  Together with energy management system, V2H / V2B / V2G charger can make EV not only a mobile energy storage but also a energy source, meanwhile realizing both smart charging for saving electricity bill and grid services for earning money.

 

 

 

3. EV Charger / AC Mini

A compact and stylish EV charger compliant with global charging standards, can adapt to indoor and outdoor environments. By integrating with Site Management System, it provides an ideal charging solution for parking, residential and workplace applications.

 

 

 

Renewable Energy System

 

1. PV Inverter / H5A

H5A single phase solar inverter is designed for residential PV applications where maximum versatility and profitability are important. With maximum efficiency up to 98.3%, optimum yield from the PV plant is ensured from the device.

 

2. PV Inverter / M70A

Delta M70A is able to reach 98.7% peak efficiency, 98.4% Euro-efficiency over converting PV energy. 6 sets of MPP allows more flexibility when design arrays are facing different directions while minimizing energy losses and maximizing higher yields.

 

 

 

Power Conditioning System

 

PCS 100kW is a bi-directional inverter for grid-tied and standalone operation. It can do peak shaving, load shifting, power backup, PV smoothing, and frequency regulation via energy management system, and support real power and reactive power to improve power quality.

 

 

 

Energy Storage System

 

ESS will support island operation in micro-grid mode; and grid ancillary services when grid-connected, such as load shifting, demand response, and peak shaving.

 

 

 

Smart Lighting Management Platform

 

Delta Smart Lighting Control System support multiple wireless telecom technologies to monitor and control the street lighting remotely. The operators could timely manage the field with dimming, power on/off scheduling and malfunction report and enhance energy saving and cost efficiency.

 

Delta Select

 

Consumer Power Solution

 

1. Innergie 60C Pro USB-C Power Adapter

This is the smallest 60W USB-C power adapter, with dimensions of just 3x3x6 cm. At 1/3 the size of most other adapters on the market, it's the smallest in its class, and can satisfy the charging needs of all USB-C devices, from laptops to mobile phones. A tiny space houses some of the most sophisticated technology we’ve ever developed, creating a deeply extraordinary structure whose enclosure and components are specifically designed for Innergie 60C Pro. Micro reduction techniques combined with a precision 3D placement configuration creates an advanced circuitry system that enables heat radiation and performs like no other charger available today.

 

2. Innergie 45H (Intl) USB-C Power Adapter

From laptops to smartphones, from USB to USB-C devices, from your home to your office, all you need is one Innergie 45H USB-C Power Adapter. Dual ports can share 45 watts and reconfigure the best power delivery while powering up.

 

3. Innergie 30D USB-C Car Charger

The Innergie 30D employs the exclusive temperature detector and InnerShield™ protection to sense and prevent overheating while charging in the car. With its special heat-resistant materials and the strongest structure design, you can enjoy safer journeys.

 

 

 

Vivitek Projector

 

1. DU7295Z

With impressively vivid colors and a high brightness of 9,000 ANSI lumens, the DU7295Z offers the next generation of advanced projection technology laser. Designed lamp-free, it provides a low cost of ownership, with minimal maintenance, and gives a stable, high-quality projection for up to 20,000 hours.

 

2. Qumi Z1H

The Qumi Z1H is300 lumens brightness. It also maintains the slimness and portability of the QUMI series in terms of size and weight. The Z1H built-in media playback. The device is easy to share and brief.

 

3. Qumi Z1V

The Qumi Z1V is a high-quality LED projector that is also a speaker. 250 lumens brightness. Up to 2 hours of continuous on-the-go with the built-in 8,000mAH battery.

 

4. Qumi Q3 Plus

Qumi Q3 Plus integrates battery and Bluetooth to make it easy to instantly switch on and enjoy a 2.6m/100” diagonal screen anywhere you want.

 

5. Qumi Q38

Qumi Q38 is a powerful, bright pocket-sized projector with integrated battery and Bluetooth, making it easy to instantly switch on and enjoy a 130” diagonal screen anywhere you want.

 

 

 

Interaction and Collaboration System

 

1. NovoTouch LK7530i

The NovoTouch LK7530i features an ultra-HD 4K 75” IPS backlit LED panel with simple to use wireless presentation and collaboration features.  Offering up to 20-point finger touch interactivity (10-point writing/20-point touch) for precise and easy navigation, the LK7530i is perfect for modern interactive meeting rooms and collaborative classroom learning activities.

 

 

 

2. Novo DS 4K

NovoDS4K is a true-4K digital signage player with excellent video processing as well as HTML rendering capabilities. It inherits NovoDS’ easy-to-use software features which allows users to generate signage content without the need of any programming skills. Its high-performance CPU delivers vividly dynamic content and enables interactive signage applications.

 

 

 

Indoor Air Quality Solution

 

1. Ventilation Fan with Edge-lit LED Light

This ventilation fan with edge-lit LED light is designed with innovative brushless DC motor for long life, low noise, and low power consumption.

 

2. Inline Fan with PM2.5 Removal Fiter

The inline fan with PM2.5 removal filter is featured with dual filter and airflow compensation control. With DC brushless motor design, the ventilation has low power consumption and low noise.

 

 

 

3. Wall-Mount Energy Recovery Ventilator with PM2.5 Removal Filter

Designed with DC brushless motor, the ventilation has low power consumption and low noise. It also has multiple safety protection and built-in HEPA filter,  providing clean and comfortable indoor air quality.

 

 

© 2019 Delta Electronics, Inc. All Rights Reserved.