Industrial Automation
 

Saving Calculator

 
 
Calculate and See How Delta's AC Motor Drives Save You Money!
The environment protection issue has becoming significant over the past few years. If in our daily life we can adjust the running speed of the motor drive when it is in full speed or stops depending on our demand on air-conditioning and water supply, we can extend the life of the machine, reduce noises as well as the electricity consumption. Nevertheless, approximately how much energy can be saved when we do temperature or flow control? How should we make judgement at the initial stage? Should we adopt an AC motor drive instead? All these questions are answered by the following simple calculations.

Calculate How Much Energy You Can Save
When the motor is used in general fans or pumps, its pressure or head is in proportional to the square of the frequency (i.e. running speed) and third power of the consumed power. However, if the running speed of the motor reduces to its half, the output power will drop to 1/8 of the original power consumption, which is a great amount of energy saved.

The relation among the motor running speed (N), quantity of flow (Q), head (H) and power consumed (P):
(1) Q1/Q2=N1/N2, Q is in proportional to N; 
(2) H1/H2=(N1/N2)2, H is in proportional to N’s square; 
(3) P1/P2=(N1/N2)3, P is in proportional to N’s third power. 

Enter the known data of your equipment into the calculation chart below.

這個頁面上的內容需要較新版本的 Adobe Flash Player。

取得 Adobe Flash Player

 
For example:
Power supply frequency: 60 or 50 Hz
Motor capacity: ____ kW
Electricity charge/kWh: ____ (your currency)
Working days/year: ____ days
Purchase cost: ______ (price of your frequency inverter)
Installation cost: ______ (price of installation)
Working conditions: EX: Running at 20Hz for _____ Hr (hours)

Enter the actual running hours of the motor and make sure the total hours do not exceed 24 hours a day. The CO 2 emission is based on every 1 kWh of electricity produces 0.638kg CO 2 . Click “ Calculate ” and you will obtain the years needed for the cost return and the electricity saved if the motor runs in energy-saving mode. However, in reality, you have to take into consideration the running efficiency and power factors of the motor.

More about how Delta's industrial automation products can be applied in HVAC, download relevant catalogs from our website.
Source : Delta IABU Solution Center
 
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
  Tools & Services
 
Customer Support and Services
Application Center
FAQ
Product Classroom
Savings Calculator
E-News
Global Solution Center Training Application
(Please contact Helenn Wang for Training Application.)
Software Service Platform
 
  Download
 
Download Center
Industry Special Edition
 
 
 
 
RSS Feeds
Press Releases
Investor Services
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.