Overhead crane lights
 

Overhead crane lights

     
 
Overhead crane lights - Overhead crane lights

The HBD Series High Bay is specially designed for heavy industry applications. To satisfy different custome needs, it offers environmentally robust designs: IP66, 15KV/10KV surge, IK10+ impact strength and anti-vibration as well as a wide operation temperature range (-40oC~75oC) with unique thermal foldback protection.

The outstanding design of the HBD Series functions well in severe environments, illuminating different types of areas. Full Mains (120-277 Vac and 347-480 Vac), easy mounting installation and wide output lumen coverage (13Klm~41Klm) meet a variety of customer requirements.
 
     
 
 
 
Leads the industry in efficiency with thermal stability up to 165lm/W
60+C Ta operating temperature
High strength and robust design (IP66, 15KV surge, IK10+ and anti-vibration)
LED long life (L70>100,000hrs)
Excellent design of height to width ratio optical lens (~1.5)
Low glare index (UGR<21)
Accepts 0-10V and DALI dimming
Thin optimized design and diversified installation methods
Meets multinational security regulations and energy saving certification (CCC, UL (DLC), ENEC, CE, RCM (VEET, IPART), TISI, BSMI, D-rating)
 
 
     
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Information
 
Core Technologies & Value Added
Application
Plant & Facilities
 
  Awards and Recognition
 
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.