Cooling
 

TCHE-100 Series

     
 
Cooling - TCHE-100 Series

Delta TCHE-100 Series is the -48V DC input cooling system for telecommunication applications. Compact design to save the space to reduce cabinet size. Dual fans design for redundancy. Two mode standalone operation or integrated with Delta Telecom system controller. And Environment Friendly R134a refrigerant and full RoHS compliant design.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.
 
     
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Cooling Capacity: 100W
Dimensions (W x H x D): 500 x 1060 x 245mm (19.6 x 41.7 x 9.6in)
Weight: 22kg (48.5Ib)
Operating Temperature: -10 to +70 ᵒC (+14 to +158 ᵒF)
Environment: RoHS
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.