Cooling
 

TCTC-160 Series

     
 
Cooling - TCTC-160 Series

Delta TCTC-160 Series thermoelectric cooler (TEC) is designed for air to air heat dissipation module in the cabinet. The internal and external air circulation loops of the TEC module are separated to prevent the ingress of dust, humidity, and salt.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.
 
     
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Cooling Capacity: 160W
Dimensions (W x H x D): 210 x 340 x 155mm (8.2 x 13.3 x 6.1in)
Weight: 6kg (13.22Ib)
Operating Temperature: -40 to +46 ᵒC (-40 to +114 ᵒF)
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.