DC Generator
 

PowerGen 10000

     
 
DC Generator - PowerGen 10000

Delta PowerGen 10 kW is an outdoor -48VDC standby generator designed to support telecommunications network power through extended utility power outages. Using a lightweight, air cooled engine, it’s installation and deployment is quicker, easier and less costly than a traditional AC generator. Its availability can be assured through remote web browser access as well as M2M automation using SNMP alarms, polling and exercise.
 
     
 
 
 
Available in 10kW, 52VDC, positive ground.
Easy installation and maintenance.
Delivered to a roof by elevator and stairs. Low weight minimizes civil costs.
DC output design reduces space requirements for generator and large batteries. Increases efficiency and reliability over an AC generator.
9-phase alternator and extensive LC filtering for clean output.
Connects directly to DC plant with no need for a transfer switch or any AC power modifications.
Diffused and diluted exhaust without any hot surfaces. Cabinet is safe to touch.
Easy Integration with renewable energy systems.
Automatic operation, triggered on loss of AC utility power digital input and/or and battery voltage thresholds.
WEB browser interface for programming, control, monitoring, and firmware updates.
SNMP Traps containing configurable alarm names and severities to respect Control Center standards. Generous alarm contacts are provided for traditional monitoring.
Safe Voltages for Telco Network Power Technicians troubleshooting.
 
 
 
Roof top base stations
Cell sites
Land Mobile towers
Walk-In Cabinets
Data communications
CATV Cabinets
Multi-day backup
Minimize battery investment
Eliminate civil costs for battery floor reinforcements
 
 
 
Fact Sheet
 
 
     
 
Specifications
 
 
 
 
Rated Power: 10 kW @ 52 VDC
Output Voltage: -52 VDC
Engine type: Air Cooled
Fuel consumption 100% load: LPG: 9.48 lbs/h, NG : 8.88 lbs/h
Dimensions (W x H x D): 1155 x 1155 x 770mm (45.5 x 45.5 x 30.3in)
Weight: 227kg (<500lb)
Operating temperature: -30℃ to +50℃ (-34℉ to +122℉)
Acoustics: ≤ 65dBA @ 23ft (7m)
Safety: UL/cUL
EMI (radiated/conducted): FCC Part 15 Class A and ICES-003
Environment: RoHS


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.