DD Converter
 

CPC 1500B-24 EnergE

     
 
DD Converter - CPC 1500B-24 EnergE

DC to DC converter, converting between the voltage level of battery systems to the voltage requirement of equipment. The converter family provides options for converting −48V to +24V and +24V to −48V. The modular format enables easy integration into the standard shelf solutions of existing DC power systems.
 
     
 
 
 
Fact sheet
 
 
     
 
Specifications
 
 
 
 
Input Voltage (nominal): 54VDC
Input Voltage (range): 38 - 60VDC
Output Voltage (default): 27VDC
Output Voltage (adjustable range): 24 - 28VDC
Maximum Output Current: 58A
Maximum Power @ nominal Input: 1550W
Power Density: 18.03W/in3
Peak Efficiency: 95.0%
Dimensions (W x H x D): 84.5 x 40.0 x 403.3mm (3.32 x 1.57 x 15.87in)
Weight: 1.8kg (3.96lb)


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.