DPR 2000B EnergE

The stand-alone DC power supply consisted of rectifier, one AC cable, three DC cables, one battery cable, one alarm cable and Led indicator. The stand-alone DC power supply has a variety of mount type, includes pad mount, wall mount and pole mount.

The rectifier requires a nominal input of 100 VAC – 240 VAC and provides an output of -54 VDC to power the load of communication equipment.

Product Introduction

Specifications
  1. Input Voltage (nominal): 240 VAC (single phase, 3 wire)

  2. Input Voltage (range): 90–275 VAC; De-rating ≤ 200 VAC

  3. Frequency: 50–60 Hz

  4. Output Voltage (default): -54.0 VDC

  5. Output Voltage (adjustable range): -42 to -58 VDC

  6. Maximum Output Current:
    20.37 A @ 100 VAC
    22.22 A @ 110 VAC
    24.07 A @ 120 VAC
    37.03 A @ 200 VAC
    37.03 A @ 240 VAC

  7. Maximum Power @ nominal Input:
    1100 W @ 100 VAC
    1200 W @ 110 VAC
    1300 W @ 120 VAC
    2000 W @ 200 VAC
    2000 W @ 240 VAC

  8. Peak Efficiency:
    95.5% @ 120 VAC
    97.0% @ 230 VAC

  9. Dimensions (W x H x D): 286.4 x 393.6 x 94.6 mm (11.3 x 15.5 x 3.7 in) (body)

  10. Weight: 9 kg (19.8 lb) (breaker excluded)

  11. Protection Class: IP65

     
Download

Fact sheet / 333 KB