OutD M Series

OutD “M” series outdoor cabinets are the new series of the new modular cabinets. Modular construction of the cabinet is very user friendly. Many parts like door, back wall, side walls and roof can be opened, demounted or removed on site to make the installation of the customer equipment as easiest and as most comfortable as possible. Cabinet is designed with two types of cooling system: AV (air ventilation) and AV + A/C (hybrid: air ventilation + air conditioner).

Product Introduction

Features & Benefits
  • Dimensions:
    - OutD 1.8M: W770 x H1827 x D852 mm
    - OutD 2.0M: W870 x H2050 x D952 mm
  • Material: aluminium/HDG frame + HDG steel panels (optional aluminum)
  • IP55 protection
  • Panels with optional thermal insulation
  • Different cooling equipment
    - AV (LENI concept)
    - Hybrid AV + A/C
  • Rear door possibility
  • Side panels removable
  • Cabinet would be send assembled or flat packed
Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
Specifications
  1. Dimensions (W x H x D) (overall):
    OutD 1.8M: 770 x 1827 x 852 mm (30.31 x 71.92 x 33.54 in)
    OutD 2.0M: 870 x 2050 x 952 mm (34.25 x 80.70 x 37.48 in)

  2. Dimensions (W x H x D) (for hybrid version):
    OutD 1.8M: 770 x 1827 x 98 6 mm (30.31 x 71.92 x 38.81 in)
    OutD 2.0M: 870 x 2050 x 1086 mm (34.25 x 80.70 x 42.75 in)

  3. Total User Space:
    OutD 1.8M: 19“ 35U
    OutD 2.0M: 19“ 40U

  4. Cabinet Plinth: Included, H=150 mm

  5. Weight: 150 kg (330.69 Ib)

  6. IP Protection: IP55

  7. Ambient temperature: -25 to +55°C (-13 to +131°F)

  8. Inside temperature: +5 to +55°C (+41 to +131°F)

  9. Cooling: Cooling type: Fans, Air conditioning; Fan type: EFB1748VHG (2 pcs); Fan control: Delta controller

     
Download

Fact sheet / 237 KB