ESAA2200-HAA Series

Delta Indoor System is the solution for the challenge, and the almighty ESAA2200-HAA Series is the typical representative with providing 2200 A of the power for -48 V DC and 230V AC system.

In a pair of 600*600 footprint robust cabinets, besides offering superb power service, ESAA2200-HAA Series interior configuration is flexible to meet several kinds of demands.

Product Introduction

Features & Benefits
  • Leading Efficiency 96.4% for DC
  • 24/7 Monitroing and Control
  • Up to 44 Rectifier Slots
  • DC and AC Output
Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
Specifications
  1. Input Voltage (nominal): 3Φ5W (L1, L2, L3, N, PE); VL-L: 380 VAC; VL-N: 220 VAC

  2. Input Voltage (range):
    90–300 VAC; De-rating ≤ 176 VAC (Line - Neutral)
    VL-L: 380/400/415 (± 20%); VL-N: 220/230/240 (± 20%)

  3. Frequency: 50–60 Hz ± 5%

  4. Output Voltage (nominal): -54 VDC & 220 VAC

  5. Output Voltage (default): -54 VDC & 220 VAC

  6. Output Voltage (adjustable range): -43 to -58 VDC & 220 VAC to 240 VAC

  7. Maximum Power @ nominal Input: 127.6 kW

  8. Dimensions (W x H x D): 600 x 2000 x 600 mm (23.62 x 78.74 x 23.62 in) each bay

  9. Weight (rectifier excluded): approx. 340 kg (750 lb)

  10. Operating Temperature: 0 to +50°C (+32 to +122°F)

  11. Storage Temperature: -40 to +75°C (-40 to +167°F)

  12. Environment: RoHS

     
Download

Fact sheet / 379KB