Vision Sensor
 

VIS100 Series

     
 
Vision Sensor - VIS100 Series

As industrial automation moves toward smart manufacturing, industries seek more intelligent and high-precision inspection devices that are modular and user-friendly in design to fulfill a variety of industry demands. Delta‘s Vision Sensor VIS100 Series features compact design, powerful processing capabilities, and a variety of I/O points. The VIS100 Series offers excellent 1D/2D barcode reading, object positioning and detection.

The VIS100 Series supports high-speed and stable decoding, and allows customers to remotely control cameras, set parameters, adjust programs, and monitor in real-time through browsers on mobile devices, achieving flexible and efficient vision inspection.
 
     
 
 
 
Advanced embedded system for high-speed inspection capabilities
Compact in size for flexible installation
User-friendly interfaces for easy setup
Supports program setup via browsers for simple and rapid device adjustment
Built-in LED lighting, no need to purchase additional lighting device
 
 
 
Automated quality inspection for packaging, electronics manufacturing and product assembly
 
 
     
 
Specifications
 
 
 
 
Compact in size (Dimensions: 20×20×60mm) and only 39 grams in weight
Provides 640×480 /1280×960 pixels inspection options
Supports 1D / 2D barcode identification, object detection, positioning, and more
Adopts Ethernet communication (Modbus TCP and Ethernet/IP), RS-232, and RS-485 communication protocols
HTML5 language for developing web-based operating interfaces


 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
  Tools & Services
 
Customer Support and Services
Application Center
FAQ
Product Classroom
Savings Calculator
E-News
Global Solution Center Training Application
(Please contact Helenn Wang for Training Application.)
Software Service Platform
 
  Download
 
Download Center
Industry Special Edition
 
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.