Gas Flow Meter
 

DFM Series

     
 
Gas Flow Meter - DFM Series

DFM is Delta new air flow sensor series, with compact size and friendly use setting, can fulfill many operating environment and narrow space installation demand.

DFM using thermopile technology, compare traditional sensing methods, thermopile technology can be more accurate and stable. DFM also has built-in 3 layers of current velocity stable net, no need to reserve pipe length to avoid air turbulence.
 
     
 
 
 
RS-485 communication
Accurate measurement
Two-sided gas flow measurement
Embedded 3-layer tranquilizer to stabilize gas flow
Support analog and digital output
High quality LCD display
 
 
 
Cylinder gas flow usage measurement
Gas flow measurement of static eliminator
Coating gas flow measurement
Equipment gas flow consumption measurement
Gas filling flow control for food packaging
 
 
     
 
Specifications
 
 
 
 
Offers voltage, current, and digital signal outputs
Provides Ф8 quick connector for pipes of 8mm diameters
Built-in measurement functions include: instantaneous flow value, accumulated flow value, reverse display, value default, locked buttons, energy-saving mode, analog output, and retarded alarm
Displays up to 4-digit instantaneous flow values, or 8-digit accumulated flow values
LCD screen can be set up as a monochrome or two-color display based on users’ requirements



 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
  Related Solutions
  Tools & Services
 
Customer Support and Services
Application Center
FAQ
Product Classroom
Savings Calculator
E-News
Global Solution Center Training Application
(Please contact Helenn Wang for Training Application.)
Software Service Platform
 
  Download
 
Download Center
Industry Special Edition
 
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.