RTU-485

‧Supports Modbus protocol ‧Connectable to 8 DVP-S series analog I/O modules ‧Connectable to 256 points of digital I/O modules ‧Max. baudrate: 115.2k bpsk

Product Introduction

Features & Benefits

  • Supports Modbus protocol
  • Connectable to 8 DVP-S series analog I/O modules
  • Connectable to 256 points of digital I/O modules
  • Max. baudrate: 115.2k bpsk
Specifications
  1. Transmission method: RS-485
  2. Connector: 3-pin, removable
  3. Serial baudrate: 1,200, 2,400, 4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps
  4. Data type: Modbus ASCII/RTU
  5. Power supply voltage: 24 VDC (-15 to 20%)