M30A

The compact RPI M30A transformerless three-phase inverter features a nominal 30 kVA output but enables maximum power output up to 33 kVA. This feature allows the inverter to provide 10 % more power and higher yields when compared to other 30 kVA inverters on the market. The inverter features an excellent power density-to-size ratio and very high max. efficiency of 98.5 %.

Product Introduction

Features & Benefits

 

  • Dual MPP Trackers
  • Reactive Power Control
  • Optional wifi / ethernet
  • Transformerless design
  • Peak efficiency 98.5%
  • Low voltage ride through(LVRT)
  • Easy mounting system design
  • Ergonomics handle design
  • 6 sets DC Input
  • Wide input voltage range
  • IP65 protection level
  • RS485 communication
Specifications
Download

M30A catalog/15MB

M30A manual/16.3MB