M15A / M20A

Delta RPI - Commercial series of transformerless PV inverter converts the sunlight energy generated by solar panels into grid-compatible current. Delta's industrial cutting-edge technology presents the industrial leading efficiency as high as 98.3% with the most compact size design and durable quality PV inverter to ensure your PV system operation.

Product Introduction

Features & Benefits

 

  • Transformerless design
  • Dual MPP Trackers
  • Peak efficiency 98.4%
  • Ergonomics handle design
  • 5" graphic LCD display
  • 6 languages option display
  • Built-in Energy-logger & Data-logger
  • IP65 protection level
  • Durable & light weight design
  • Built-in DC switch
Specifications
Download

M15A_M20A catalog/2.99MB

M15A-20A manual/12.6MB