M6A-M8A-M10A

Delta RPI - Commercial series of transformerless PV inverter converts the sunlight energy generated by solar panels into grid-compatible current. Delta's industrial cutting-edge technology presents the industrial leading efficiency as high as 98.3% and durable quality PV inverter to ensure your PV system operation.

Product Introduction

Features & Benefits

 

  • Transformerless inverter
  • Dual MPP Trackers
  • High efficiency up to 98.3%
  • Wide working voltage range
  • Built-in AC/DC Switch
  • DC relay protection
  • Ultra light weight design
  • IP65 Protection
  • Wi-Fi / Ethernet (Optional)
Specifications
Download

M6AM8AM10A manual/11.2MB

M6AM8AM10A catalog/2.44MB