DHS-B9090-39

Product Introduction

Specifications
  1. CPU Brand Code Name : Intel Xeon SandyBridge-EP
  2. CPU Type :
    E5-2600 (130W Max.)
    E5-4600 (130W Max.)
  3. Socket Type : 2011
  4. Heatsink Type : Al Stacked Fin + Vapor Chamber
  5. Cooler Dimension : 90mmx90mmx25.5mm
  6. Fastener : Spring + Screw
  7. Interface Material : PCM45F
  8. Mass : 240g
  9. Quantity per Carton : 32pcs
  10. Thermal Resistance : 0.24°C/W @ 16CFM