AC/DC Adapters
 

ADP-180NB BC

     
 
AC/DC Adapters - ADP-180NB BC

 
     
 
Specifications
 
 
  Input
 
Input range:90Vac~264Vac
Frequency:47Hz~63Hz
Efficiency:87% at 100Vac and 240Vac input voltage, full load
  Output
 
Output Power:180W
Output Volts/Amps:19.5V/9.2A
Leakage current::Less than 100μA at 240Vac/50Hz
Output ripple and noise:350 mV peak to peak or less
  Dimensions (mm)
 
L170.0 x W85.0 x H40.0
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.