AC/DC Adapters
 

ADP-150TB B

     
 
AC/DC Adapters - ADP-150TB B

 
     
 
Specifications
 
 
  Input
 
Input range:90Vac~264Vac
Frequency:47Hz~63Hz
Input current:≦2.2A at 100Vac/7.7A load, ≦1.0A at 240Vac/7.7A load
Efficiency:≧87% Average efficiency of 25-50-75 and 100% load
  Output
 
Output Power:150W
Output Volts/Amps:19.0V/7.9A
Leakage current::≦100uA at 100Vac/50Hz or 240Vac/50Hz
Output ripple and noise:≦380 mVp-p at 100Vac/7.9A or 240Vac/7.9A
  Dimensions (mm)
 
L160.0 x W80.0 x H40.0
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.