AC/DC Adapters
 

ADP-135FB B

     
 
AC/DC Adapters - ADP-135FB B

 
     
 
Specifications
 
 
  Input
 
Input range:90Vac~264Vac
Frequency:47Hz~63Hz
Input current:Less than 2.4A at 90Vac and maximum load
Efficiency:87% at 115Vac & 230Vac input voltage
  Output
 
Output Power:135W
Output Volts/Amps:19.5V/6.9A
Leakage current::Less than 250μA when adapter is connected to 254Vac/50Hz at normal condition
Output ripple and noise:380mV peak to peak or less
  Dimensions (mm)
 
L169.5 x W65.0 x H37.0
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.