AC/DC Adapters
 

ADP-120ZB BB

     
 
AC/DC Adapters - ADP-120ZB BB

 
     
 
Specifications
 
 
  Input
 
Input range:90Vac~264Vac
Frequency:47Hz~63Hz
Input current:1.8A Max at 120W load and 100Vac input voltage
Efficiency:85% Min. at nominal input voltage, maximum load and measured at the end of DC cable
  Output
 
Output Power:120W
Output Volts/Amps:19.0V/6.32A
Leakage current::Less than 50μA at 100Vac/50Hz , Less than 100μA at 240Vac/50Hz
Output ripple and noise:350 mV peak to peak or less
  Dimensions (mm)
 
L155.0 x W67.0 x H36.5
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2020 Delta Electronics, Inc. All Rights Reserved.