AC/DC Adapters
 

ADP-90MD BB

     
 
AC/DC Adapters - ADP-90MD BB

 
     
 
Specifications
 
 
  Input
 
Input range:90Vac~264Vac
Frequency:47Hz~63Hz
Input current:1.5A Max at 100Vac input voltage
Efficiency:84% Min. at nominal input voltage, maximum load and measured at the end of DC cable
  Output
 
Output Power:90W
Output Volts/Amps:19.0V/4.74A
Leakage current::Less than 75μA when adapter is connected to 254Vac/50Hz at normal condition
Output ripple and noise:380 mV peak to peak or less
  Dimensions (mm)
 
 
 
  Contact us
  Have a question or need any assistance that should be answered by a professional? Contact us, and let our staff help you.  
 
 
     
 
 
 
 
Information
Privacy Policy Data Collection
Terms of use Contact us
 
Follow Us
© 2019 Delta Electronics, Inc. All Rights Reserved.